Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDWR70X70-81826 | TURCK - Your Global Automation Partner
Vision System
LEDWR70X70-81826
Order ID no. 3081826
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
76,2 mm x 76,2 mm x 29,2 mm
Dimmable
Yes
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
AL
Light type
White
Protection class
IP50
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
969,00 €
home
Turck-Shop
Products
Others
LEDWR70X70-81826
Item Total
969,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support