Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDIR70XD4-PQ-81829 | TURCK - Your Global Automation Partner
Image processing Ring Light
LEDIR70XD4-PQ-81829
Order ID no. 3081829
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
76,2 mm x 76,2 mm x 29,2 mm
Dimmable
Yes
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
AL
Light type
IR
Protection class
IP50
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
969,00 €
Item Total
969,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LEDIR70XD4-PQ-81829
Contact Support