Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
T30UXDCQ8-81917 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
T30UXDCQ8-81917
Order ID no. 3081917
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
45 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Polyester
Max. range (mm)
2000
Output function
PNP
Protection class
IP67
Radiation direction
straight
Special features
Extended temperature range, Pushbutton
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
729,00 €
home
Turck-Shop
Products
Others
T30UXDCQ8-81917
Item Total
729,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support