Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SB12APR | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SB12APR
Order ID no. 3081990
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
30,5 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
1500
Operating mode
Receiver
Output function
PNP
Protection class
IP65
Switching element function
NO contact, light operation
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
35,60 €
Item Total
35,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SB12APR
Contact Support