Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SB12RPR | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SB12RPR
Order ID no. 3081992
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
30,5 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
1500
Operating mode
Receiver
Output function
PNP
Protection class
IP65
Switching element function
NO contact, dark operation
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
SB12RPR
Item Total
35,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
35,60 €