Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SB12E1 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
SB12E1
Order ID no. 3081994
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
30,5 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
1500
Operating mode
Emitter
Protection class
IP65
Wavelength (nm)
880
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
29,20 €
home
Turck-Shop
Products
Others
SB12E1
Item Total
29,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support