Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q7MEB W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
Q7MEB W/30
Order ID no. 3082000
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
77 mm x 19 mm x 7,5 mm
Electrical connection
Cable
Housing material
Aluminium
Housing quality
AL
Operating voltage
DC
Protection class
IP68, IP69K
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
F3
List Price
426,30 €
Item Total
426,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q7MEB W/30
Contact Support