Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX99N2X2S2N0M2X0A1 | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
DX99N2X2S2N0M2X0A1
Order ID no. 3082031
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Approvals
ATEX II 1 G
Design
Rectangular
Dimensions (L x W x H)
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Housing material
Plastic
Housing quality
PC
Input type
NPN/0...20 mA
Max. range (mm)
3200000
Operating voltage
DC
Output type
-
Protection class
IP67
Runs with battery
Yes
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
DX99N2X2S2N0M2X0A1
Item Total
1.714,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1.714,00 €