Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q7MEBQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
Q7MEBQ
Order ID no. 3082132
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
77 mm x 19 mm x 7,5 mm
Electrical connection
Cable with connector
Housing material
Aluminium
Housing quality
AL
Operating voltage
DC
Protection class
IP68, IP69K
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
F3
List Price
415,20 €
Item Total
415,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q7MEBQ
Contact Support