Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MQDEC-803RA-USB | TURCK - Your Global Automation Partner
Image Processing
MQDEC-803RA-USB
Order ID no. 3082280
home
Home
Loading...
Technical Data
Downloads
Accessory type
Connection Cable
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
0.91
Cable quality
PVC
Connector type
M12 x 1
Housing quality
PVC
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
MQDEC-803RA-USB
In Stock
Price Group
F3
List Price
24,90 €
Item Total
24,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support