Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PIRS1X166UMH14 | TURCK - Your Global Automation Partner
Plastic Fiber Opposed Mode
PIRS1X166UMH14
Order ID no. 3082287
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Design
Rectangular
Function accessories for
Photoelectric sensors
Scan field (mm)
5.26
Special features
Detection of small parts
In Stock
Price Group
F3
List Price
284,20 €
home
Turck-Shop
Products
Others
PIRS1X166UMH14
Item Total
284,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support