Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
D10BFPQP-82771 | TURCK - Your Global Automation Partner
D10BFPQP-82771 4PIN PICO 500mm M8 PNP
D10BFPQP-82771
Order ID no. 3082771
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Plastic fiber
Protection class
IP50
Setting option
Push Button, Remote Teach
Special features
keep/defer
Wavelength (nm)
660
Key Features
Protection class
IP50
Price Group
F3
List Price
149,60 €
home
Turck-Shop
Products
Others
D10BFPQP-82771
Item Total
149,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support