Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80N2X6S0P0M4M4C | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Wireless system Transfer of I/O Data to Star Topology
DX80N2X6S0P0M4M4C
Order ID no. 3083004
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Approvals
ATEX, CE, CSA
Design
Rectangular
Dimensions (L x W x H)
80,1 mm x 103,3 mm x 41,3 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Housing material
Plastic
Housing quality
PC
Input type
0...20 mA
Max. range (mm)
3200000
Operating voltage
DC
Output type
0...20 mA
Protection class
IP20
Runs with battery
No
home
Turck-Shop
Products
Others
DX80N2X6S0P0M4M4C
Key Features
Protection class
IP20
Item Total
1.041,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1.041,00 €