Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS30EXH2OQ5-83043 | TURCK - Your Global Automation Partner
Photoelectric Sensor
QS30EXH2OQ5-83043
Order ID no. 3083043
home
Home
Loading...
Technical Data
Downloads
Special features
Water detection
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
54,3 mm x 22 mm x 57 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Function
Opposed mode sensor
Operating mode
Emitter
Protection class
IP67
Max. range (mm)
4000
Wavelength (nm)
1450
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€269.80
home
Turck-Shop
Products
Others
QS30EXH2OQ5-83043
Item Total
€269.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support