Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX99N2X2W2N0V2X0A2 | TURCK - Your Global Automation Partner
DX99 Star 2.4GHz Node 65mW IP67 A
DX99N2X2W2N0V2X0A2
Order ID no. 3083093
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Protection class
IP67
In Stock
Price Group
F3
List Price
1.214,00 €
Item Total
1.214,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DX99N2X2W2N0V2X0A2
Contact Support