Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50LGRA1YPQP-83255 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light beacon with audible signal
K50LGRA1YPQP-83255
Order ID no. 3083255
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
57 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Plastic
Housing quality
ABS, PC
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP50
Volume (dB)
75 dB
Key Features
Protection class
IP50
home
Turck-Shop
Products
Others
K50LGRA1YPQP-83255
Item Total
190,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
190,80 €