Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS30EXSH2O W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
QS30EXSH2O W/30
Order ID no. 3083299
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular with thread
Dimensions (L x W x H)
54,3 mm x 22 mm x 53 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
8000
Operating mode
Emitter
Protection class
IP67
Special features
Encapsulated, Water detection
Wavelength (nm)
1450
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
QS30EXSH2O W/30
Item Total
263,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
263,40 €