Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EA5R600PIXMODSRQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Measuring Light Screen
EA5R600PIXMODSRQ
Order ID no. 3083349
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Communication protocol
Modbus RTU, RS485
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Scan field (mm)
600
Dimensions (L x W x H)
45,2 mm x 36 mm x 678 mm
Housing material
Metal
Housing quality
AL
Number of beams
120
Function
Light screen
Operating mode
Receiver
Optical resolution (mm)
5
Output function
PNP/Analog output
Protection class
IP65
Max. range (mm)
1500
Switching element function
2 x NO contact
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
€1,428.00
home
Turck-Shop
Products
Others
EA5R600PIXMODSRQ
Item Total
€1,428.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support