Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50LGXXPQ-83352 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K50 Series EZ-LIGHT: 1-Color General Purpose Indicator;
K50LGXXPQ-83352
Order ID no. 3083352
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
69 mm x 69 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green
Number of colors/segments
1
Function
Limit switch
Output function
Potential-free
Protection class
IP67, IP69
Switching element function
NO contact
Key Features
Protection class
IP67, IP69
home
Turck-Shop
Products
Others
K50LGXXPQ-83352
In Stock
Price Group
F3
List Price
€114.90
Item Total
€114.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support