Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DS18VN6R-83374 | TURCK - Your Global Automation Partner
DS18VN6R-83374 45FT CABLE NO THD BASE BRACKET
DS18VN6R-83374
Order ID no. 3083374
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Electrical connection
Cable
Design
Rectangular with thread
Dimensions (L x W x H)
31,1 mm x 15 mm x 47,9 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Opposed mode sensor
Operating mode
Receiver
Protection class
IP67
Max. range (mm)
20000
Wavelength (nm)
940
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€327.00
home
Turck-Shop
Products
Others
DS18VN6R-83374
Item Total
€327.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support