Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50FLGRYBWN | TURCK - Your Global Automation Partner
LED Signal Light
K50FLGRYBWN
Order ID no. 3083455
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Dome
Dimensions (L x W x H)
50 mm x 76 mm x 44,6 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
minus‐schaltend
Light type
Blue, Green, Red, White, Yellow
Number of colors/segments
5
Protection class
IP67, IP69
Special features
Wash down
Key Features
Protection class
IP67, IP69
Price Group
F3
List Price
184,20 €
home
Turck-Shop
Products
Others
K50FLGRYBWN
Item Total
184,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support