Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLPCE25-830 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Emitter
SLPCE25-830
Order ID no. 3083705
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cascadable
Yes
Design
Rectangular
Dimensions (L x W x H)
26 mm x 28 mm x 829 mm
Electrical connection
Cable entry for flat connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
7000
Number of beams
42
Optical resolution (mm)
25
Protection class
IP65
Scan field (mm)
830
Start/Restart interlock
Adjustable
Wavelength (nm)
850
With muting function
No
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
SLPCE25-830
Item Total
1.272,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
G1
List Price
1.272,00 €