Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SLPMR25-1250 | TURCK - Your Global Automation Partner
Safety Light Curtain Receiver
SLPMR25-1250
Order ID no. 3084514
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cascadable
No
Design
Rectangular
Dimensions (L x W x H)
26 mm x 28 mm x 1248 mm
Electrical connection
Cable entry for flat connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Max. range (mm)
7000
Number of beams
63
Optical resolution (mm)
25
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
1250
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
With muting function
Yes
Key Features
Protection class
IP65
In Stock
Price Group
G1
List Price
2.457,00 €
Item Total
2.457,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SLPMR25-1250
Contact Support