Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50APTGRYC6QP-84544 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50APTGRYC6QP-84544
Order ID no. 3084544
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
55 mm x 55 mm
Housing material
Plastic
Housing quality
PC
Input type
PNP
Number of colors/segments
3
Function
Limit switch
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Switching element function
NO contact
home
Turck-Shop
Products
Others
K50APTGRYC6QP-84544
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
€214.70
Item Total
€214.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support