Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IVUTBPB04 | TURCK - Your Global Automation Partner
Image processing BCR
IVUTBPB04
Order ID no. 3084818
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
51,5 mm x 81,2 mm x 95,3 mm
Display
Integriert
Electrical connection
Connector
Focal distance (mm)
4.3
Function
BCR
Housing material
Plastic
Housing quality
PBT
Light type
Blue
Operating voltage
DC
Output function
PNP
Protection class
IP67
Resolution
752 x 480 Pixel
Switching element function
normally open NO
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
IVUTBPB04
Item Total
1.862,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1.862,00 €