Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50HWGALSQPMA-84887 | TURCK - Your Global Automation Partner
LED Signal Light
TL50HWGALSQPMA-84887
Order ID no. 3084887
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
174,8 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
Green, White
Number of colors/segments
2
Protection class
IP67
Volume (dB)
94 dB
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
332,10 €
home
Turck-Shop
Products
Others
TL50HWGALSQPMA-84887
Item Total
332,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support