Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS30BR-85446 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30BR-85446
Order ID no. 3085446
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Electrical connection
Cable
Design
Rectangular with thread
Dimensions (L x W x H)
35 mm x 22 mm x 49 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Opposed mode sensor
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP67
Max. range (mm)
60000
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€181.40
Item Total
€181.40
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QS30BR-85446
Contact Support