Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS30BE-85449 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30BE-85449
Order ID no. 3085449
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Electrical connection
Cable
Design
Rectangular with thread
Dimensions (L x W x H)
35 mm x 22 mm x 49 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Function
Opposed mode sensor
Operating mode
Emitter
Protection class
IP67
Max. range (mm)
60000
Wavelength (nm)
875
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€135.90
Item Total
€135.90
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QS30BE-85449
Contact Support