Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50LXXOA2X2PQ-85802 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Beacon with Audible Signal
K50LXXOA2X2PQ-85802
Order ID no. 3085802
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Pulsed
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
68 mm x 68 mm
Dimmable
No
Electrical connection
Connector
Function
Limit switch
Housing material
Plastic
Housing quality
ABS, PC
Input type
PNP
Light type
Orange
Number of colors/segments
1
Operating voltage
DC
Protection class
IP50
Special features
Wash down
Volume (dB)
75 dB
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
184,00 €
home
Turck-Shop
Products
Others
K50LXXOA2X2PQ-85802
Item Total
184,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support