Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S22LGYXN | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
S22LGYXN
Order ID no. 3086114
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Threaded barrel
Dimensions (L x W x H)
35,3 mm x 35,3 mm
Dimmable
No
Electrical connection
Cable
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
minus‐schaltend
Light type
Green, Yellow
Number of colors/segments
2
Protection class
IP67, IP69
Special features
Wash down
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
40,70 €
home
Turck-Shop
Products
Others
S22LGYXN
Item Total
40,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support