Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
S22DLRXXPT | TURCK - Your Global Automation Partner
LED signal light Beacon
S22DLRXXPT
Order ID no. 3086148
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Design
Threaded barrel
Dimensions (L x W x H)
34,2 mm x 34,2 mm
Dimmable
No
Electrical connection
Terminal block
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Red
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
Key Features
Protection class
IP67, IP69
home
Turck-Shop
Products
Others
S22DLRXXPT
In Stock
Price Group
F3
List Price
49,40 €
Item Total
49,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support