Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50BCLXYX2PQ-86189 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K50BCLXYX2PQ-86189
Order ID no. 3086189
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
49 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Yellow
Protection class
IP67, IP69K
Key Features
Protection class
IP67, IP69K
home
Turck-Shop
Products
Others
K50BCLXYX2PQ-86189
Item Total
205,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
205,90 €