Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LLG660P10A60II | TURCK - Your Global Automation Partner
Image Processing
LLG660P10A60II
Order ID no. 3086286
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
0.5
Electrical connection
Cable
Design
Smooth barrel
Dimensions (L x W x H)
95,1 mm
Housing material
Metal
Housing quality
AL
Laser class
 2
Light type
Red
Beam angle
60°
Wavelength (nm)
660
In Stock
Price Group
F3
List Price
€1,380.00
LLG660P10A60II
Products
Item Total
€1,380.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support