Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q7LMEBQ5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
Q7LMEBQ5
Order ID no. 3086322
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
174 mm x 24 mm x 10 mm
Electrical connection
Cable with connector
Housing material
Aluminium
Housing quality
AL
Operating voltage
DC
Protection class
IP69K
Key Features
Protection class
IP69K
In Stock
Price Group
F3
List Price
559,00 €
home
Turck-Shop
Products
Others
Q7LMEBQ5
Item Total
559,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support