Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50FAPTOBC6QP-86336 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50FAPTOBC6QP-86336
Order ID no. 3086336
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M8 x 1
Design
Dome
Dimensions (L x W x H)
62,5 mm x 50 mm x 41,6 mm
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
Orange, Blue
Number of colors/segments
2
Function
Touch button
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Switching element function
NO contact
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
€224.80
K50FAPTOBC6QP-86336
Products
Item Total
€224.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support