Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLC90WL15R | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Area Light In the Metal Housing
WLC90WL15R
Order ID no. 3086531
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Beam angle
15°
Cable length (m)
2
Cascadable
No
Design
Rectangular
Dimensions (L x W x H)
91 mm x 89 mm x 42,9 mm
Dimmable
Two-stage
Electrical connection
Cable
Function
Area light
Housing material
Metal
Housing quality
AL
Light type
White
Number of colors/segments
1
Protection class
IP67, IP68
Special features
Chemical-resistant, Resistant to chemicals, Wash down
Key Features
Protection class
IP67, IP68
home
Turck-Shop
Products
Others
WLC90WL15R
Item Total
328,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
328,50 €