Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q26PXLP | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q26PXLP
Order ID no. 3086705
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
25 mm x 14 mm x 42 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
ABS
Light type
Red polarized
Max. range (mm)
800
Operating mode
Polarized (coaxial)
Output function
PNP
Protection class
IP67
Switching element function
2 x NO contact
Switching frequency (kHz)
4
Wavelength (nm)
660
In Stock
Price Group
D1
List Price
335,90 €
Item Total
335,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q26PXLP
Contact Support