Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TL50HBGORAOS-86736 | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50HBGORAOS-86736
Order ID no. 3086736
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Cascadable
No
Design
Smooth barrel
Dimensions (L x W x H)
270,3 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
Blue, Green, Orange, Red
Number of colors/segments
4
Protection class
IP67
Volume (dB)
99 dB
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TL50HBGORAOS-86736
Item Total
346,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
346,90 €