Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LE550UW/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-mode laser sensor (triangulation)
LE550UW/30
Order ID no. 3086753
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
56 mm x 26 mm x 60 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Laser class
2
Light type
Red
Max. range (mm)
1000
Operating mode
Triangulation
Optical resolution (mm)
1
Output function
PNP/NPN
Protection class
IP67
Special features
keep/defer
Switching element function
NO contact
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
957,00 €
Item Total
957,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LE550UW/30
Contact Support