Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WLC60XW640ARQ | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLC60XW640ARQ
Order ID no. 3086886
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
638,9 mm x 60,9 mm x 52,3 mm
Dimmable
Two-stage
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
Nickel-plated aluminum
Light type
White
Number of colors/segments
1
Protection class
IP67, IP68
Special features
Chemical-resistant, Resistant to chemicals, Wash down
home
Turck-Shop
Products
Others
WLC60XW640ARQ
Key Features
Protection class
IP67, IP68
Item Total
897,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
897,00 €