Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80N9X6S-PM8L | TURCK - Your Global Automation Partner
PM Series Node- Basic Model (No LCD)
DX80N9X6S-PM8L
Order ID no. 3087094
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA female connector
Design
Rectangular
Frequency band
900 MHz ISM band
Frequency range
902…928 MHz
Housing material
Plastic
Housing quality
PC
Function
Point-to-point
Protection class
IP67
Max. range (mm)
9600000
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
DX80N9X6S-PM8L
In Stock
Price Group
F3
List Price
€509.10
Item Total
€509.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support