Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50LGRALS4YNQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K50LGRALS4YNQ
Order ID no. 3087318
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Staccato
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
73 mm x 73 mm
Dimmable
No
Electrical connection
Connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Input type
minus‐schaltend
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP67
Special features
Wash down
Volume (dB)
94 dB
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
K50LGRALS4YNQ
In Stock
Price Group
F3
List Price
€185.20
Item Total
€185.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support