Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DQ12AB6FF15-87370 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
DQ12AB6FF15-87370
Order ID no. 3087370
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Connector type
RJ11
Design
Rectangular
Dimensions (L x W x H)
12,4 mm x 8 mm x 26,6 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
PA
Light type
Red
Max. range (mm)
15
Operating mode
Background suppression, non-adjustable
Output function
PNP/NPN
Protection class
IP67
Switching element function
normally open NO
Wavelength (nm)
645
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
158,90 €
Item Total
158,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
DQ12AB6FF15-87370
Contact Support