Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
S12-2NAEJ-2M | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
S12-2NAEJ-2M
Order ID no. 3087410
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
30,4 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
20
Operating mode
Emitter
Protection class
IP67
Special features
Encapsulated
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
43,70 €
Item Total
43,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
S12-2NAEJ-2M
Contact Support