Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TL50BLGYRBWQ | TURCK - Your Global Automation Partner
Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3) / Blue (COL 4) / White (COL 5)
TL50BLGYRBWQ
Order ID no. 3087451
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
176,8 mm x 176,8 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
Blue, Green, Red, White, Yellow
Number of colors/segments
5
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
450,50 €
home
Turck-Shop
Products
Lighting and Indicators
Tower Lights
TL50BLGYRBWQ
Item Total
450,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support