Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLB32ZC570PBQMB | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLB32ZC570PBQMB
Order ID no. 3087494
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Ambient temperature min. (°C)
-25
Cascadable
Yes
Design
Rectangular
Dimensions (L x W x H)
580 mm x 32 mm x 46 mm
Dimmable
Two-stage
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
White
Number of colors/segments
1
Protection class
IP50
Key Features
Protection class
IP50
In Stock
Price Group
G1
List Price
188,10 €
home
Turck-Shop
Products
Others
WLB32ZC570PBQMB
Item Total
188,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support