Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DF-G2-NC-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Photoelectric sensor for plastic fibers
DF-G2-NC-2M
Order ID no. 3087561
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
79,3 mm x 10 mm x 33 mm
Electrical connection
Cable
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Plastic fiber
Output function
NPN
Protection class
IP50
Setting option
Push Button, Remote Teach
Special features
keep/defer, Small part counting
Switching element function
NO contact
Switching frequency (kHz)
50
Wavelength (nm)
635
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
228,50 €
home
Turck-Shop
Products
Others
DF-G2-NC-2M
Item Total
228,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support