Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DF-G3LIR-PI-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Photoelectric sensor for plastic fibers
DF-G3LIR-PI-2M
Order ID no. 3087716
home
Home
Loading...
Technical Data
Downloads
Special features
keep/defer
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
2
Electrical connection
Cable
Design
Rectangular
Dimensions (L x W x H)
79,3 mm x 10 mm x 33 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Function
Fiber optic sensor
Operating mode
Plastic fiber
Output function
PNP/Analog output
Measuring principle
Optical
Protection class
IP50
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
1450
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
€410.00
home
Turck-Shop
Products
Others
DF-G3LIR-PI-2M
Item Total
€410.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support