Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S22DLHR | TURCK - Your Global Automation Partner
LED Signal Light
S22DLHR
Order ID no. 3087854
In Stock
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Electrical connection
Cable
Design
Threaded barrel
Dimensions (L x W x H)
35,3 mm x 35,3 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)22
Light type
Red
Number of colors/segments
1
Function
Spotlight
Protection class
IP67, IP69
Price Group
F3
List Price
€58.60
home
Turck-Shop
Products
Others
S22DLHR
Item Total
€58.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support