Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S22DLHWT | TURCK - Your Global Automation Partner
LED Signal Light
S22DLHWT
Order ID no. 3087888
In Stock
home
Home
Loading...
Technical Data
Downloads
Special features
Wash down
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Terminal block
Design
Threaded barrel
Dimensions (L x W x H)
34,2 mm x 34,2 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)
Light type
White
Number of colors/segments
1
Function
Spotlight
Protection class
IP67, IP69
Key Features
Protection class
IP67, IP69
Price Group
F3
List Price
€57.70
home
Turck-Shop
Products
Others
S22DLHWT
Item Total
€57.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support